Cancel
OK

You are here:

General technical notes and information

CKK

  • Four different lube versions
  • Driven by precision ball screw drive in rolled design tolerance grade T7 in accordance with DIN 69051 with single nut set to zero-clearance
  • High traversing speeds thanks to large leads with simultaneously high precision over long lengths
  • Repeatability of up to ± 0.005 mm
  • Protection of installation elements through a cover plate and two cover strips and cover "Resist" for increased protection
Order


Subject to change, status 2019-12-17 18:29:21