Cancel
OK

You are here:

Smart Function Kits

  • Mechatronic subsystems: Matched mechanical and electrical Rexroth components with pre-installed software for different applications
  • Simple product selection: predefined kits, quickly designed with LinSelect
  • Plug&Produce: Fast, guided commissioning of the system via operating software with wizard, automatic parameterisation of the entire system, referencing of the axes
  • Zero Programming: Simple, graphical process configuration with intuitive software, browser-based Web HMI - usable on various end devices
  • Open interfaces: Simple integration into higher-level systems, data access via ReST programming interface, IoT connection via OPC-UA

Smart Function Kit for Pressing

  • System kit for force range of up to 70 kN for mounting and joining processes, forming technology and test applications
  • Preselected kits consisting of an electromechanical cylinder, servo drive with motion control and a web-based operating software for a fast and easy process configuration and evaluation
  • Easy commissioning with preinstalled software and automatic parametrization of the servo drive
  • Open interfaces allow the connection to higher-level controls and the data exchange via OPC-UA and ReST API
  • Outstanding price-performance ratio

Smart Function Kit for Handling

  • Based on a Cartesian multi-axis system, this mechatronic solution moves components or workpieces precisely and reliably in a defined space.
  • Proven Rexroth linear axes from the mechatronic building system with currently 36 structural design types available with connection elements and optional cable drag chains and cables are combined with innovative control technology and software to create a perfectly tailored system solution. Everything from a single source.
  • Easy design & product selection with LinSelect and the online configuration with 3D preview.
  • Plug & Produce thanks to commissioning wizard and automatic parameterization.
  • Process configuration requires no knowledge of programming.

Smart Function Kit for Dispensing

  • Based on a Cartesian multi-axis system, various dispensing applications can be realized precisely and reliably in a defined space
  • The best-in-class linear motion technology components are combined with innovative control technology and software to form a perfectly coordinated system solution.
  • The integration of different compatible dosing heads makes it possible to offer the perfect dispensing solution for your special application.
  • Simple sizing & product selection via LinSelect and fast online configuration with 3D preview
  • Plug & Produce thanks to commissioning of multi-axis system and compatible dosing heads with wizard


Subject to change, status 2022-04-01 12:06:12