International

Find your Product

Find
Find
Clear All
Runner block/guide rail
Size
Design type of Runner Block
Material/corrosion resistance
Preload class
Accuracy class
Self-adjusting Runner Block for compensation of misalignments
Length of Runner Block [mm]

- mm
Width of the Runner Block [mm]

- mm
Height of the Runner Block [mm]

- mm
Height of the Runner Block with rail [mm]

- mm
Lubrication
Dyn. load capacities [N]

- N
Torsional moment [Nm]

- Nm
Dyn. load moments [Nm]

- Nm
Velocity [m/s]

- m/s
Ball chain
Design type of Guide Rail
Maximum length [mm]

- mm
Fastener of the Guide Rail
Cover of Guide Rail

Results 1 - 10 of 1319

Roller Rail Systems


  • Size: 25
  • Preload class: C3 (high preload)
  • Accuracy class: P - Precise
  • Length of Runner Block: 115 mm
  • Width of the Runner Block: 70 mm
  • Height of the Runner Block: 30 mm
  • Height of the Runner Block with rail: 36 mm
  • Dyn. load capacities: 33300 N
  • Size: 35
  • Preload class: C2 (average preload)
  • Accuracy class: H - Highly accurate
  • Length of Runner Block: 142 mm
  • Width of the Runner Block: 100 mm
  • Height of the Runner Block: 41 mm
  • Height of the Runner Block with rail: 48 mm
  • Dyn. load capacities: 74900 N
  • Size: 45
  • Preload class: C2 (average preload)
  • Accuracy class: UP - Ultra precise
  • Length of Runner Block: 179.5 mm
  • Width of the Runner Block: 120 mm
  • Height of the Runner Block: 51 mm
  • Height of the Runner Block with rail: 60 mm
  • Dyn. load capacities: 132300 N
  • Size: 55
  • Preload class: C2 (average preload)
  • Accuracy class: P - Precise
  • Length of Runner Block: 209.65 mm
  • Width of the Runner Block: 140 mm
  • Height of the Runner Block: 58 mm
  • Height of the Runner Block with rail: 70 mm
  • Dyn. load capacities: 174000 N
  • Size: 55
  • Preload class: C2 (average preload)
  • Accuracy class: SP - Super precise
  • Length of Runner Block: 209.65 mm
  • Width of the Runner Block: 140 mm
  • Height of the Runner Block: 58 mm
  • Height of the Runner Block with rail: 70 mm
  • Dyn. load capacities: 174000 N
  • Size: 55
  • Preload class: C2 (average preload)
  • Accuracy class: P - Precise
  • Length of Runner Block: 209.65 mm
  • Width of the Runner Block: 140 mm
  • Height of the Runner Block: 58 mm
  • Height of the Runner Block with rail: 70 mm
  • Dyn. load capacities: 174000 N
  • Size: 55
  • Preload class: C2 (average preload)
  • Accuracy class: UP - Ultra precise
  • Length of Runner Block: 209.65 mm
  • Width of the Runner Block: 140 mm
  • Height of the Runner Block: 58 mm
  • Height of the Runner Block with rail: 70 mm
  • Dyn. load capacities: 174000 N
  • Size: 25
  • Preload class: C2 (average preload)
  • Accuracy class: P - Precise
  • Length of Runner Block: 97 mm
  • Width of the Runner Block: 70 mm
  • Height of the Runner Block: 30 mm
  • Height of the Runner Block with rail: 36 mm
  • Dyn. load capacities: 26900 N
  • Size: 35
  • Preload class: C3 (high preload)
  • Accuracy class: SP - Super precise
  • Length of Runner Block: 118 mm
  • Width of the Runner Block: 100 mm
  • Height of the Runner Block: 41 mm
  • Height of the Runner Block with rail: 48 mm
  • Dyn. load capacities: 61000 N
  • Size: 45
  • Preload class: C2 (average preload)
  • Accuracy class: UP - Ultra precise
  • Length of Runner Block: 147 mm
  • Width of the Runner Block: 120 mm
  • Height of the Runner Block: 51 mm
  • Height of the Runner Block with rail: 60 mm
  • Dyn. load capacities: 106600 N

results per page:

10
25
50
100
1
2
3
132
/132

Subject to change, status 2021-10-14 14:05:56