International

Find your Product

Find
Find
Clear All
Runner block/guide rail
Size
Design type of Runner Block
Material/corrosion resistance
Preload class
Accuracy class
Self-adjusting Runner Block for compensation of misalignments
Length of Runner Block [mm]

- mm
Width of the Runner Block [mm]

- mm
Height of the Runner Block [mm]

- mm
Height of the Runner Block with rail [mm]

- mm
Lubrication
Dyn. load capacities [N]

- N
Torsional moment [Nm]

- Nm
Dyn. load moments [Nm]

- Nm
Max. acceleration [m/s²]

- m/s²
Velocity [m/s]

- m/s
Ball chain
Design type of Guide Rail
Maximum length [mm]

- mm
Fastener of the Guide Rail
Cover of Guide Rail

Results 1 - 10 of 4553

Ball Rail Systems


  • Size: 15
  • Preload class: C2 (average preload)
  • Accuracy class: SP - Super precise
  • Length of Runner Block: 58.2 mm
  • Width of the Runner Block: 47 mm
  • Height of the Runner Block: 19.9 mm
  • Height of the Runner Block with rail: 24 mm
  • Dyn. load capacities: 9860 N
  • Size: 20
  • Preload class: C0 (without preload)
  • Accuracy class: H - Highly accurate
  • Length of Runner Block: 75 mm
  • Width of the Runner Block: 63 mm
  • Height of the Runner Block: 25.35 mm
  • Height of the Runner Block with rail: 30 mm
  • Dyn. load capacities: 23400 N
  • Size: 20
  • Preload class: C1 (moderate preload)
  • Accuracy class: N - Normal
  • Length of Runner Block: 75 mm
  • Width of the Runner Block: 63 mm
  • Height of the Runner Block: 25.35 mm
  • Height of the Runner Block with rail: 30 mm
  • Dyn. load capacities: 23400 N
  • Size: 20
  • Preload class: C1 (moderate preload)
  • Accuracy class: XP - eXtra precise
  • Length of Runner Block: 75 mm
  • Width of the Runner Block: 63 mm
  • Height of the Runner Block: 25.35 mm
  • Height of the Runner Block with rail: 30 mm
  • Dyn. load capacities: 23400 N
  • Size: 20
  • Preload class: C3 (high preload)
  • Accuracy class: SP - Super precise
  • Length of Runner Block: 75 mm
  • Width of the Runner Block: 63 mm
  • Height of the Runner Block: 25.35 mm
  • Height of the Runner Block with rail: 30 mm
  • Dyn. load capacities: 23400 N
  • Size: 25
  • Preload class: C1 (moderate preload)
  • Accuracy class: P - Precise
  • Length of Runner Block: 86.2 mm
  • Width of the Runner Block: 70 mm
  • Height of the Runner Block: 29.9 mm
  • Height of the Runner Block with rail: 36 mm
  • Dyn. load capacities: 28600 N
  • Size: 25
  • Preload class: C1 (moderate preload)
  • Accuracy class: P - Precise
  • Length of Runner Block: 86.2 mm
  • Width of the Runner Block: 70 mm
  • Height of the Runner Block: 29.9 mm
  • Height of the Runner Block with rail: 36 mm
  • Dyn. load capacities: 28600 N
  • Size: 25
  • Preload class: C1 (moderate preload)
  • Accuracy class: SP - Super precise
  • Length of Runner Block: 86.2 mm
  • Width of the Runner Block: 70 mm
  • Height of the Runner Block: 29.9 mm
  • Height of the Runner Block with rail: 36 mm
  • Dyn. load capacities: 28600 N
  • Size: 25
  • Preload class: C2 (average preload)
  • Accuracy class: H - Highly accurate
  • Length of Runner Block: 86.2 mm
  • Width of the Runner Block: 70 mm
  • Height of the Runner Block: 29.9 mm
  • Height of the Runner Block with rail: 36 mm
  • Dyn. load capacities: 28600 N
  • Size: 25
  • Preload class: C2 (average preload)
  • Accuracy class: SP - Super precise
  • Length of Runner Block: 86.2 mm
  • Width of the Runner Block: 70 mm
  • Height of the Runner Block: 29.9 mm
  • Height of the Runner Block with rail: 36 mm
  • Dyn. load capacities: 28600 N

results per page:

10
25
50
100
1
2
3
456
/456

Subject to change, status 2020-08-21 10:06:04