International

Find your Product

Find
Find
Clear All
Runner block/guide rail
Size
Design type of Runner Block
Material/corrosion resistance
Preload class
Accuracy class
Self-adjusting Runner Block for compensation of misalignments
Length of Runner Block [mm]

- mm
Width of the Runner Block [mm]

- mm
Height of the Runner Block [mm]

- mm
Height of the Runner Block with rail [mm]

- mm
Lubrication
Dyn. load capacities [N]

- N
Torsional moment [Nm]

- Nm
Dyn. load moments [Nm]

- Nm
Ball chain
Design type of Guide Rail
Maximum length [mm]

- mm
Cover of Guide Rail

Results 1 - 10 of 294

Miniature Ball Rail Systems


  • Size: 7
  • Preload class: C0 (without preload)
  • Accuracy class: H - Highly accurate
  • Length of Runner Block: 24 mm
  • Width of the Runner Block: 17 mm
  • Height of the Runner Block: 6.5 mm
  • Height of the Runner Block with rail: 8 mm
  • Dyn. load capacities: 860 N
  • Size: 7
  • Preload class: C0 (without preload)
  • Accuracy class: N - Normal
  • Length of Runner Block: 24 mm
  • Width of the Runner Block: 17 mm
  • Height of the Runner Block: 6.5 mm
  • Height of the Runner Block with rail: 8 mm
  • Dyn. load capacities: 860 N
  • Size: 9/M3
  • Preload class: C1 (moderate preload)
  • Accuracy class: H - Highly accurate
  • Length of Runner Block: 31 mm
  • Width of the Runner Block: 20 mm
  • Height of the Runner Block: 8 mm
  • Height of the Runner Block with rail: 10 mm
  • Dyn. load capacities: 1180 N
  • Size: 9/M3
  • Preload class: C0 (without preload)
  • Accuracy class: N - Normal
  • Length of Runner Block: 31 mm
  • Width of the Runner Block: 20 mm
  • Height of the Runner Block: 8 mm
  • Height of the Runner Block with rail: 10 mm
  • Dyn. load capacities: 1180 N
  • Size: 12
  • Preload class: C1 (moderate preload)
  • Accuracy class: H - Highly accurate
  • Length of Runner Block: 34.8 mm
  • Width of the Runner Block: 27 mm
  • Height of the Runner Block: 10 mm
  • Height of the Runner Block with rail: 13 mm
  • Dyn. load capacities: 2310 N
  • Size: 20
  • Preload class: C1 (moderate preload)
  • Accuracy class: H - Highly accurate
  • Length of Runner Block: 66 mm
  • Width of the Runner Block: 46 mm
  • Height of the Runner Block: 17.5 mm
  • Height of the Runner Block with rail: 25 mm
  • Dyn. load capacities: 7900 N
  • Size: 7
  • Preload class: C1 (moderate preload)
  • Accuracy class: P - Precise
  • Length of Runner Block: 33 mm
  • Width of the Runner Block: 17 mm
  • Height of the Runner Block: 6.5 mm
  • Height of the Runner Block with rail: 8 mm
  • Dyn. load capacities: 1220 N
  • Size: 9/M3
  • Preload class: C1 (moderate preload)
  • Accuracy class: P - Precise
  • Length of Runner Block: 41.4 mm
  • Width of the Runner Block: 20 mm
  • Height of the Runner Block: 8 mm
  • Height of the Runner Block with rail: 10 mm
  • Dyn. load capacities: 1570 N
  • Size: 12
  • Preload class: C1 (moderate preload)
  • Accuracy class: P - Precise
  • Length of Runner Block: 47.5 mm
  • Width of the Runner Block: 27 mm
  • Height of the Runner Block: 10 mm
  • Height of the Runner Block with rail: 13 mm
  • Dyn. load capacities: 3240 N
  • Size: 12
  • Preload class: C1 (moderate preload)
  • Accuracy class: H - Highly accurate
  • Length of Runner Block: 47.5 mm
  • Width of the Runner Block: 27 mm
  • Height of the Runner Block: 10 mm
  • Height of the Runner Block with rail: 13 mm
  • Dyn. load capacities: 3240 N

results per page:

10
25
50
100
1
2
3
30
/30

Subject to change, status 2021-08-25 10:05:52