Cancel
OK

You are here:

General technical notes and information

MKR

  • Linear Module with a Ball Rail system and toothed belt drive
  • The integrated, backlash-free Rexroth ball rail system enables large masses to be moved at high speed due to the high load ratings and optimal travel
  • High-performance toothed belt in the largest possible width for high drive torques with simultaneously high rigidity
  • Available in six sizes in lengths up to 9800 mm
  • Repeatability of up to ± 0.05 mm
Order


Subject to change, status 2021-04-16 14:38:46