Variable pumps, open circuit
Axial piston variable pump
A4VSO
- Robust high pressure pump for industrial applications
- Size 355 … 1000
- Nominal pressure 5100 psi
- Maximum pressure 5800 psi
- Open circuit
Axial piston variable double pump
A8VO
- For machines with multi-circuit operation such as excavators, cranes, drilling equipment
- Size 55 … 225
- Nominal pressure up to 5500 psi
- Maximum pressure up 6100 psi
- Open circuit