Cancel
OK

You are here:

Fixed motors


Axial piston fixed motor

A2FM series 6x

  • All-purpose high pressure motor
  • Size 5 … 1000
  • Nominal pressure up to 5800 psi
  • Maximum pressure up to 6500 psi
  • Open and closed circuits

Axial piston fixed motor

A2FE series 6x

  • High pressure motor for integration in mechanical gearboxes
  • Size 28 … 355
  • Nominal pressure up to 5800 psi
  • Maximum pressure up to 6500 psi
  • Open and closed circuits

Axial piston fixed motor

A2FM series 70

  • Compact high pressure motor with short installation length
  • Size 23 … 125
  • Nominal pressure up to 6500 psi
  • Maximum pressure up to 7250 psi
  • Open and closed circuits

Axial piston fixed motor

A2FE series 70

  • Compact high pressure motor for integration in mechanical gearboxes
  • Size 23 … 125
  • Nominal pressure up to 6500 psi
  • Maximum pressure up to 7250 psi
  • Open and closed circuits

Axial piston fixed motor

A2FMT series 70

  • Fixed motor for drum drives in concrete mixer trucks
  • Size 56 … 107
  • Maximum pressure 6100 psi
  • Closed circuit

Axial piston fixed motor

A4FM

  • High pressure motor for confined installation spaces
  • Size 71 … 500
  • Nominal pressure 5100 psi
  • Maximum pressure 5800 psi
  • Open and closed circuits

Axial piston fixed motor

A10FM series 52

  • Medium pressure motor for standard applications
  • Size 18 … 63
  • Nominal pressure 4100 psi
  • Maximum pressure 5100 psi
  • Open and closed circuits

Axial piston fixed motor

A10FE series 52

  • Medium pressure motor for integration in mechanical gearboxes
  • Size 10 … 63
  • Nominal pressure 4100 psi
  • Maximum pressure 5100 psi
  • Open and closed circuits


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-07-08 20:40:59