Rexroth valve modules are specialized control devices to extend basic functions in
mobile working machines or to implement additional machine functions.
The product portfolio comprises stand-alone solutions as well as integrable modules
designed for combination with Rexroth standard components.
Stabilizing module
RSM
- Reduction pitching movements on wheeled vehicles, e.g. wheeled loaders, excavator
loaders, telescopic handlers
- Compact monoblock design
- Size 10 … 16
- Nominal pressure up to 6100 psi
- Maximum flow 21.1 … 39.6 gpm
Traction module
RTM
- Hydraulic differential lock for hydrostatically propelled vehicles
- 2-, 3- and 4-fold flow divider
- Size 16 … 25
- Nominal pressure up to 7250 psi
- Maximum flow 42.3 … 116 gpm
Hitch control valve
EHR5
- Hitch control valves for the electrohydraulic lifting unit control and header height
control in agricultural machines
- Proportional valves in flanged design
- Optimally matched components for EHC-systems
- Nominal pressure 3200 psi
- Maximum flow 15.9 gpm
Hitch control valve
EHR24
- Hitch control valves for the electrohydraulic lifting unit control
- Proportional valves in sandwich plate design
- Combinable with SB24 and SB34 directional valves for the work hydraulics
- Nominal pressure 3600 psi
- Maximum flow 26.4 … 37 gpm
Check Q meter
FD
- To prevent acceleration of hydraulic motors and cylinders at pulling loads
- Pilot operated check valve (leak-free) for installation in manifolds (cartridge valve),
for sub plate mounting or with SAE flanged ports
- Size 12 … 32
- Nominal pressure up to 5100 psi
- Maximum flow 21.1 … 148 gpm
Thermal pressure valve
MHDBDT
- Direct operated pressure relief valve, where the control pressure is temperature proportional
- Conical type poppet design
- Size 06
- Nominal pressure up to 4100 psi
- Maximum flow 0.8 gpm
Pipe burst safety valve
MHRB
- No lowering of the load in the neutral position, e.g. in excavators, cranes
- Direct attachment on the cylinder with SAE connection ports
- Size 32 … 52
- Nominal pressure up to 6100 psi
- Maximum flow 185 … 660 gpm