Cancel
OK

You are here:

BODAS controllers


The RC controllers are the heart of the BODAS system with multifunctional inputs and outputs for the control of the electrohydraulics components in the machine. BODAS RC controllers are optimally meeting the requirements of mobile working machines with a diversified application spectrum.


In complex applications, multiple controllers can be connected via the CAN bus to form a network. Safety features integrated in the standard version enable simple and reliable machine diagnostics.


BODAS controller

RC4-5/30

  • Inputs total: 30
  • PWM outputs: 4
  • Digital outputs: 5
  • Analog outputs: 1
  • CAN bus interfaces: 2

BODAS controller

RC10-10/31

  • Inputs total: 53
  • PWM outputs: 10
  • Digital outputs: 10
  • Analog outputs: 6
  • CAN bus interfaces: 3 + 1x ISOBUS

BODAS controller

RC12-10/30

  • Inputs total: 75
  • PWM outputs: 12
  • Digital outputs: 10
  • Analog outputs: 5
  • CAN bus interfaces: 4

BODAS controller

RC20-10/30

  • Inputs total: 75
  • PWM outputs: 20
  • Digital outputs: 10
  • Analog outputs: 5
  • CAN bus interfaces: 4

BODAS controller

RC28-14/30

  • Inputs total: 75
  • PWM outputs: 28
  • Digital outputs: 14
  • Analog outputs: 5
  • CAN bus interfaces: 4

Controllers

SRC

  • Customer-specific controllers for applications in mobile machines
  • Robust mechanics based on Bosch case modules
  • High EMV > 100 V/m
  • Up to 4 CAN bus interfaces
  • Optional LIN, ISO K-Line


    Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
    Subject to change, status 2018-08-28 16:47:19