Cancel
OK

You are here:

BODAS sensors


As a component of the BODAS system, the sensors supply the controller with important machine and environment information. Sensors for mobile equipment must be able to withstand extreme ambient loads, particularly if installed near the hydraulic power packs and engines.

The sensors for different measured variables are based on robust, fail-safe, usually contactless measurement principles.

The sensor elements are reliably integrated in suitable cases where they are protected against vibrations, impacts and harmful fluids, and are equipped with cables or plug connectors suitable for mobile use.


Speed sensor

DSM

  • Hall-measurement principle
  • Measuring range 1 … 5000 Hz
  • Output signal current square-wave signals
  • Supply voltage 4.5 … 20 V
  • Protection class IP69K

Speed sensor

DSA

  • Hall-measurement principle
  • Measuring range 0 … 20 kHz
  • Output signal voltage square-wave signals
  • Supply voltage 8 … 32 V
  • Protection class IP67 / IP69K

Speed sensor

HDD

  • Hall-measurement principle
  • Measuring range 0.1 … 20000 Hz
  • Output signal voltage square-wave signals
  • Supply voltage 8 … 32 V
  • Protection class IP69K

Pressure sensor

PR3

  • Thin-film measurement principle
  • Measuring ranges 0 … 365 bis 0 … 8700 psi
  • Output signal proportional voltage
  • Supply voltage 5 V / 8 … 36 V
  • Protection class IP67 / IP69K

Pressure sensor

PR4

  • Thin-film measurement principle
  • Measuring ranges 0 … 725, 0 … 1450, 0 … 4100, 0 … 5800, 0 … 6100, 0 … 8700 psi
  • Output signal 0.5 … 4.5 V ratiometric at supply voltage 5 V or SENT according to SAE J2716 JAN 2010
  • Protection class IP67 / IP69K

Angle sensor

AN2

  • Angle determination at the tractor hitch control
  • Measuring ranges ±17° … ±44°
  • Output signal proportional voltage
  • Supply voltage 5 V / 8 … 10.4 V
  • Protection class IP67 / IP69K

Angle sensor

AN3

  • Angle determination at the tractor hitch control
  • Measuring ranges ±28° … ±44°
  • Output signal proportional voltage
  • Supply voltage 5 V
  • Protection class IP67 / IP69K

Inertial sensor

MM5.10-EOL

  • MEMS intertial sensor
  • 3 acceleration and 2 yaw rate signals
  • Output signal CAN (ISO 11898)
  • Supply voltage 7 … 16 V
  • Protection class IP6K7

Temperature sensor for fluids

TSF

  • Typical use in fan controls
  • Measuring range -40 °F … 302 °F
  • Resistor 800 … 2000 Ohm temperature dependent
  • Protection class IP65

Temperature sensor for air

TSA

  • Typical use in fan controls
  • Measuring range -22 °F … 266 °F
  • Resistor 800 … 1550 Ohm temperature dependent
  • Protection class IP64

Position sensor

PO1

  • Position determination at the tractor hitch control
  • Measuring range 0…10 mm
  • Output signal proportional voltage
  • Supply voltage 5 V / 8 … 12 V
  • Protection class IP69K

Draft sensor

KMB

  • Force measurement for hitch control and baling presses
  • Measuring ranges ±5620 lbf … ±35969 lbf
  • Output signal proportional voltage
  • Supply voltage 5 V / 8 … 10 V
  • Protection class up to IP67 / IP69K


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-02-04 10:06:05