Cancel
OK

You are here:

Axial piston variable double pump

A21VG series 10

  • Double pump for vehicles with two closed circuits
  • Size 35 … 45
  • Nominal pressure 6100 psi
  • Maximum pressure 6500 psi
  • Closed circuit


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2020-09-24 14:05:29