Cancel
OK

You are here:

Axial piston variable pump

A10VO series 32

  • Optimized medium pressure pump for high power machines
  • Size 45 … 180
  • Nominal pressure 4100 psi
  • Maximum pressure 5100 psi
  • Open circuit
Order


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-07-08 21:40:20