Cancel
OK

You are here:

Axial piston variable pump

A10VNO series 5x

  • For low pressure applications such as in tractors or for fan drives
  • Size 28 … 85
  • Nominal pressure 3050 psi
  • Maximum pressure 3600 psi
  • Open circuit
Order


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-07-08 20:10:10