Cancel
OK

You are here:

Axial piston variable pump

A15VO series 1x

  • Optimized high pressure pump for maximal power requirements
  • Size 110 … 280
  • Nominal pressure 5100 psi
  • Maximum pressure 6100 psi
  • Open circuit
Order


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-11-16 00:54:21