Cancel
OK

You are here:

Axial piston variable double pump

A20VO series 10

  • Compact back-to-back pump for machines with multi-circuit systems
  • Size 60 … 520
  • Nominal pressure up to 5100 psi
  • Maximum pressure up 5800 psi
  • Open circuit
Order


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-11-06 15:57:31