Cancel
OK

You are here:

Axial piston variable pump

A4VG series 32

  • High pressure pump for applications in closed circuits
  • Size 28 … 125
  • Nominal pressure 5800 psi
  • Maximum pressure 6500 psi
  • Closed circuit
Order


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-07-08 20:11:16