Cancel
OK

You are here:

Axial piston variable pump

A4CSG series 30

  • Robust high pressure pump with integrated boost pump
  • Size 250 … 750
  • Nominal pressure 5100 psi
  • Maximum pressure 5800 psi
  • Closed circuit
Order


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-07-08 20:54:26