Cancel
OK

You are here:

Axial piston variable double pump

A24VG series 10

  • High-pressure double pump for vehicles with two closed circuits up to 7250 psi
  • Size 85-85, 110-110, 125-125
  • Nominal pressure 6500 psi
  • Maximum pressure 7250 psi
  • Closed circuit
Order


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2020-09-01 18:05:58