Cancel
OK

You are here:

Axial piston variable motor

A10VM series 52

  • Medium pressure motor with two-point control
  • Size 28 … 85
  • Nominal pressure 4100 psi
  • Maximum pressure 5100 psi
  • Open and closed circuits
Order


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-07-08 15:52:55