Cancel
OK

You are here:

Winch gear

MOBILEX GFT-W

  • For direct installation in winch drums, e.g. for crane applications
  • Three or four-stage planetary gearbox
  • Rope pull force 83854 … 153769 lbf
  • Torque output 103259 … 239708 lb-ft

Additional information



    Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
    Subject to change, status 2019-07-08 16:38:44