Cancel
OK

You are here:

Open center control block

MO

  • Applications: excavators, mining excavators, cranes, drilling equipment
  • Monoblock design, 1 … 4 directional valve elements
  • Size 16, 22, 32, 40, 52
  • Nominal pressure on the pump side/on the consumer side 5100/6100 psi
  • Flow 29.1 … 423 gpm


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-07-08 18:46:28