Cancel
OK

You are here:

Axial piston variable motor

A10VER series 52

  • Reversible axial piston motor for fan drives
  • Size 18 … 45
  • Nominal pressure 4100 psi
  • Maximum pressure 5100 psi
  • Open circuit
Order


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-12-10 12:05:42