Cancel
OK

You are here:

Axial piston variable double pump

A30VG series 10

  • Efficient dual-circuit variable pump with differential lock function
  • Size 28
  • Nominal pressure 4350 psi
  • Maximum pressure 5100 psi
  • Closed circuit
Order


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-07-08 21:07:21