Cancel
OK

You are here:

Control blocks


Control blocks are the controlling centers for drive and working hydraulics in mobile machines.

The range of products includes all hydraulic function elements necessary for this purpose as well as the corresponding designs (mono- and plate blocks, plug-in and externally mounted elements). It is complemented by integrated electronic sensors, controls and control elements.

 

Adapted to the individual machine concepts there are various control systems available:

- Open Center (OC)

- Positive Control (PC)

- Load-independent flow sharing (LUDV)

- Load Sensing (LS)


Open center control block

SM12

  • Applications: tractors, construction machines, cranes
  • Sandwich plate design, 1 … 10 directional valve sections
  • Size 12
  • Nominal pressure on the pump side/on the consumer side 250…350/300…400 bar
  • Flow 70 l/min

Open center control block

MO

  • Applications: excavators, mining excavators, cranes, drilling equipment
  • Monoblock design, 1 … 4 directional valve elements
  • Size 16, 22, 32, 40, 52
  • Nominal pressure on the pump side/on the consumer side 350/420 bar
  • Flow 110 … 1600 l/min

Open center control block

M1

  • Applications: wheeled loaders, underground loaders, bulldozer, crawler loaders
  • Monoblock design, 2 … 4 directional valve elements
  • Size 32
  • Nominal pressure on the pump side/on the consumer side 250/300 bar
  • Flow up to 400 l/min

Open center control block

M8

  • Applications: excavators, cranes, drilling equipment, handling equipment
  • Mono blocks with 3 or 4 consumer axes, can be combined with each other
  • Size 32
  • Nominal pressure on the pump side/on the consumer side 350/420 bar
  • Flow 2 x 450 l/min

Closed center control block

RCS

  • Applications: crawler excavators, drilling equipment, other construction machinery
  • Sandwich plate design, 1 … 10 sections
  • Size 30, 35
  • Nominal pressure on the pump side/on the consumer side 400/420 bar
  • Flow 2 x 300 l/min or 2 x 400 l/min

Positive control block

SM12 PLS

  • Applications: backhoe loaders, wheeled excavators, skid steer loaders, fork lift trucks
  • Sandwich plate design, 1 … 10 directional valve elements
  • Size 12
  • Nominal pressure on the pump side/on the consumer side 250/300 bar
  • Flow 70 … 130 l/min

LUDV-control block

SX

  • Applications: backhoe loaders, telehandler, mini- and midi excavators, wheeled excavators
  • Sandwich plate design, 1 … 10 directional valve sections
  • Size 10, 14
  • Nominal pressure on the pump side/on the consumer side 280/330 bar
  • Flow 80 … 175 l/min

LUDV-control block

RS

  • Applications: backhoe loaders, telehandler, mini- and midi excavators, wheeled excavators, wheeled loaders, cranes, dozers and other construction machinery
  • Sandwich plate design, 1 … 10 directional valve sections
  • Size 14, 20
  • Nominal pressure on the pump side/on the consumer side 250…400/300…420 bar
  • Flow 175 … 400 l/min

LUDV-control block

M6

  • Applications: wheeled loaders, bulldozer, crawler loaders, telehandlers
  • Monoblock design, expandable via directional valve sections, 2 … 6 (7) directional valve elements
  • Size 15, 22
  • Nominal pressure on the pump side/on the consumer side 350/420 bar
  • Flow 200 … 350 l/min

LUDV-control block

M7

  • Applications: excavators, cranes, drilling equipment, handling equipment
  • Monoblock and/or sandwich design, 1 … 13 directional valve elements
  • Size 20, 22, 25
  • Nominal pressure on the pump side/on the consumer side 380/420 bar
  • Flow 350 up to 2 x 650 l/min

Load-sensing control block

SP-08

  • Applications: truck applications, drilling equipment, aerial work platforms, cranes, agricultural machinery, municipal vehicles
  • Sandwich plate design, 1 … 10 directional valve sections
  • Size 08
  • Nominal pressure on the pump side/on the consumer side 250/300 bar
  • Flow 75 l/min

Load-sensing control block

M4

  • Applications: drilling equipment, forestry machinery, truck applications, municipal vehicles, aerial work platforms
  • Sandwich plate design, 1 … 20 directional valve sections
  • Size 12, 15, 22
  • Nominal pressure on the pump side/on the consumer side 350/420 bar
  • Flow 150 … 600 l/min

Subject to change, status 2021-01-14 08:08:58