Cancel
OK

You are here:

Inline filters


Inline filters are used in hydraulic systems for separating solid materials from the hydraulic fluids and lubricating oils. They are intended for attachment in pipelines.


Inline filter with filter element according to DIN 24550

50 LE(N)

  • Size 0040 … 0400
  • Max. operating pressure 50 bar
  • Flow, max. 300 l/min
  • Connection G 3/4, G 3/4, G 3/4, G 1, G 1, G 1 1/2, G 1 1/2, G 1 1/2
  • Operating temperature -10 … +100 °C

Inline filter with filter element according to DIN 24550

110 LE(N)

  • Size 0040 … 0400
  • Max. operating pressure 110 bar
  • Flow, max. 300 l/min
  • Connection G 3/4, G 1, G 1, G 1, G1 1/4, G1 1/2, G1 1/2, G1 1/2
  • Operating temperature -10 … +100 °C

Inline filter with filter element according to DIN 24550

245 LE(N)

  • Size according to DIN 24550: 0040 … 0400
  • additional sizes: 0130, 0150
  • Nominal pressure 250 bar
  • Connection up to G1 1/2; SAE 1 1/2; SAE 24
  • Operating temperature -10 … +100 °C

Inline filter with filter element according to DIN 24550

350 LE(N)

  • Size 0063 … 1000
  • Max. operating pressure 350 bar
  • Flow, max. 650 l/min
  • Connection G 1, G 1, G1 1/4, G1 1/4, G1 1/2, G1 1/2, G1 1/2, G2, G2
  • Operating temperature -10 … +100 °C

Subject to change, status 2019-09-06 22:12:52