Cancel
OK

You are here:

Filter elements


The filter element is the central component of industrial filters. The actual filtration process takes part in the filter element. The main filter variables, such as retention capacity, dirt holding capacity and pressure loss are determined by the filter elements and the filter media used in them.


Filter elements

Type 1., according to DIN 24550 and Rexroth standard

  • Size 0040 … 2500
  • Pressure differential 30 bar or 60 bar
  • Filter rating from 1 μm

Filter element

Type 2., according to DIN 24550 and Rexroth standard

  • Size 0040 … 1000
  • Pressure differential 30 bar, 160 bar or 330 bar
  • Filter rating from 1 μm

Filter elements

Type 2.Z, according to Rexroth standard

  • Size 025 … 125
  • Differential pressure 330 bar
  • Filter rating from 3 μm
  • For sandwich plate filter 320PZR

Filter element

Type 4., according to Rexroth standard

  • Size 06 … 20
  • Pressure differential 30 bar
  • Filter rating from 1 μm
  • For inline filters 20 L

Filter elements

Type 6., according to Rexroth standard

  • Size 56 … 560
  • Filter rating from 10 μm
  • For housing suction filters SE

Filter elements

Typ 20., according to Rexroth standard

  • Size 0051 … 1051
  • Differential pressure 20 bar
  • Filter rating from 1 μm
  • For tank mounted return line filters 25TE

Filter element

82.

  • Size 30, 30D, 45, 45D, 60, 60D, 80, 80D


Subject to change, status 2019-12-11 12:05:34