Cancel
OK

You are here:

Accessories


Spool position sensor

PSM

  • For installation in Rexroth control blocks M4-12, M4-15, M6‑15 and SX14
  • Suitable for applications with high safety requirements
  • Contact-free detection of the control spool position via Hall effect sensor
  • Nominal pressure up to 60 bar
  • Temperature range -40 … +100 °C


Subject to change, status 2019-07-08 19:21:00