Cancel
OK

You are here:

Special directional valves


Stand alone 4/3, 4/2 direct acting directional valve

LF1_2… (LC1F-DZ)

  • Direct acting
  • Size 6
  • Ports G 3/8 - G 1/2 - SAE 8
  • Maximum operating pressure 310 bar
  • Maximum flow 70 l/min

Stand alone 4/3, 4/2 direct acting directional valve

LF1_1… (LC1-FZ)

  • Direct acting
  • Size 6
  • Ports G 3/8 - SAE 8
  • Maximum operating pressure 310 bar
  • Maximum flow 35 l/min

Stand alone 4/3, 4/2 direct acting directional valve

LF2_1… (LC2F-DZ)

  • Direct acting
  • Size 10
  • Ports G 1/2 - SAE 10
  • Maximum operating pressure 250 bar
  • Maximum flow 90 l/min

Stand alone 4/3, 4/2 solenoid operated directional valve (fan drive)

LF

  • Solenoid operated
  • Size 6 … 10
  • Ports G 3/8 - G 1/2 - SAE 8 - SAE 10
  • Maximum operating pressure up to 310 bar
  • Maximum flow up to 90 l/min

Steering mode selection valve with electromechanical detent (PATENT PENDING)

LF1_1STR3… (SMV2)

  • With electromechanical detent
  • Size 6
  • Ports G 3/8 - G 1/2 - SAE 8
  • Maximum operating pressure 210 bar
  • Maximum flow 50 l/min


Subject to change, status 2020-06-24 17:32:40