Cancel
OK

You are here:

Cetop 2 solenoid valves


4/3, 4/2 directional valves solenoid operated

L5010… (LC04Z)

  • Solenoid operated
  • Size 4
  • CETOP 2 - P02
  • Maximum operating pressure 310 bar
  • Maximum flow 25 l/min

4/3, 4/2 directional valves lever operated

L50L0… (LC04-LV)

  • Lever operated
  • Size 4
  • CETOP 2 - P02
  • Maximum operating pressure 310 bar
  • Maximum flow 25 l/min

4/3, 4/2 proportional directional valves solenoid operated

L5080… (LC04P)

  • Solenoid operated (for open loop control)
  • Size 4
  • CETOP 2 - P02
  • Maximum operating pressure 310 bar
  • Maximum flow 12 l/min

2 or 3 way pressure compensated flow regulators

L6090 / L6095… (L04M-CB)

  • Pressure compensated
  • Size 4
  • CETOP 2 - P02
  • Maximum operating pressure 310 bar
  • Maximum flow up to 20 l/min

Modular direct and pilot operated check valves

L6040… (LC04M-VR)

  • Pilot operated
  • Size 4
  • CETOP RP 121
  • Maximum operating pressure 310 bar
  • Maximum flow 25 l/min


Subject to change, status 2020-06-24 17:33:04