Cancel
OK

You are here:

Closed center control block

RCS

  • Applications: crawler excavators, drilling equipment, other construction machinery
  • Sandwich plate design, 1 … 10 sections
  • Size 30, 35
  • Nominal pressure on the pump side/on the consumer side 400/420 bar
  • Flow 2 x 300 l/min or 2 x 400 l/min


Subject to change, status 2019-07-08 18:17:48