Cancel
OK

You are here:

Axial piston variable double pump

A24VG series 10

  • High-pressure double pump for vehicles with two closed circuits up to 500 bar
  • Size 85-85, 110-110, 125-125
  • Nominal pressure 450 bar
  • Maximum pressure 500 bar
  • Closed circuit
Order


Subject to change, status 2020-09-01 18:05:58