Cancel
OK

You are here:

Open center control block

M8

  • Applications: excavators, cranes, drilling equipment, handling equipment
  • Mono blocks with 3 or 4 consumer axes, can be combined with each other
  • Size 32
  • Nominal pressure on the pump side/on the consumer side 350/420 bar
  • Flow 2 x 450 l/min

Additional information



Subject to change, status 2019-07-08 18:46:30