Cancel
OK

You are here:

Load-sensing control block

M4

  • Applications: drilling equipment, forestry machinery, truck applications, municipal vehicles, aerial work platforms
  • Sandwich plate design, 1 … 20 directional valve elements
  • Size 12, 15, 22
  • Nominal pressure on the pump side/on the consumer side 350/420 bar
  • Flow 150 … 600 l/min
Order


Subject to change, status 2020-07-21 16:05:52