Cancel
OK

You are here:

Pressure sensor

PR4

  • Thin-film measurement principle
  • Measuring ranges 0 … 50, 0 … 100, 0 … 280, 0 … 400, 0 … 420, 0 … 600 bar
  • Output signal 0.5 … 4.5 V ratiometric at supply voltage 5 V or SENT according to SAE J2716 JAN 2010
  • Protection class IP67 / IP69K
Order

Additional information



Subject to change, status 2020-02-24 19:08:33