Cancel
OK

You are here:

Axial piston fixed motor

A2FM series 70

  • Compact high pressure motor with short installation length
  • Size 23 … 125
  • Nominal pressure up to 450 bar
  • Maximum pressure up to 500 bar
  • Open and closed circuits


Subject to change, status 2020-08-31 12:08:31