Cancel
OK

You are here:

Pilot-to-open check valve for SAE flange connection

MHSVD

  • Used to keep a hydraulic consumer in a position to minimize leakage oil
  • Pilot-to-open check valve with pressure-dependent self-unlocking mechanism
  • Size 19
  • Nominal pressure up to 420 bar
  • Maximum flow 300 l/min

Additional information



Subject to change, status 2018-08-15 12:53:44