Rexroth offers a wide selection of planetary gearboxes for the whole range of mobile
applications.
Planetary gearboxes are used as propel drives in tracked vehicles or as wheel drives
in wheeled vehicles as well as swing drives for rotary motion and as winch drives
for lifting and lowering loads.
The planetary gearboxes have two, three or more planetary stages. They are available
with a number of different Rexroth hydraulic motor variants.
Travel gears
HYDROTRAC GFT 8000
- For travel drives in tracked and wheeled vehicles
- Two- or three-stage planetary gearbox
- Can be combined with Rexroth’s extensive line of motors
- Perfect matching of the gearbox ratio with the hydraulic motor
- Torque output 7000 … 130000 Nm
Travel gears
ROTATRAC eGFT 8000
- For travel drives in wheeled and tracked vehicles
- Three or four-stage planetary gearbox
- Can be combined with SMG electric motors from Bosch and others
- Perfect matching of the gearbox ratio with the electric motor
- Torque output 15000 … 42000 Nm
Travel gears
HYDROTRAC GFT
- For travel drives in tracked and wheeled vehicles
- Also suitable for other rotary motion sequences, e.g. drum drives, milling drum drives
etc.
- Three or four-stage planetary gearbox
- For attachment of Rexroth fixed or variable motors (A2FM/E, A6VM/E)
- Torque output 160000 … 620000 Nm
Swing gear
MOBILEX GFB 8000
- For the swing drive of the superstructure, e.g. of excavators, cranes, forestry machines,
ship unloaders
- For use in all applications where precise positioning is necessary
- Two- or three-stage planetary gearbox
- For attachment of Rexroth fixed or variable motors in space-saving plug-in design
- Torque output 8500 … 30000 Nm
Swing gear
MOBILEX GFB
- For the swing drive of the superstructure, e.g. of excavators, cranes, forestry machines,
ship unloaders
- For use in all applications where precise positioning is necessary
- Two- or three-stage planetary gearbox
- For attachment of Rexroth fixed or variable motors in space-saving plug-in design
- Torque output 4000 … 68300 Nm
Winch gear
MOBILEX GFW 5000
- For direct installation in winch drums, e.g. for drilling rigs and cranes
- Two- or three-stage planetary gearbox
- Rope pull force 45 … 323 kN
- Torque output 7500 … 105000 Nm
Winch gear
MOBILEX GFT-W
- For direct installation in winch drums, e.g. for crane applications
- Three or four-stage planetary gearbox
- Rope pull force 373 … 684 kN
- Torque output 140000 … 325000 Nm