Cancel
OK

You are here:

BODAS Hardware


The BODAS hardware builds an open, scalable and freely accessible mobile electronics platform. It includes control units as well as connectivity units, sensors and human machine interfaces (joysticks, displays, pedals) for mobile machines. All IoT-relevant BODAS Hardware components are freely programmable and BODAS Connect ready. Examples are the new RC40 control unit, the Rexroth Connectivity Unit RCU with microprocessor and Linux OS, and the microcontroller-based sensor solution IVAS for local structure-borne noise analysis and anomaly detection.

In developing all these electronic components that make up the comprehensive BODAS Hardware portfolio, we apply reputedly high industry quality and safety standards, approved by independent certification bodies. This allows the use in applications with high safety requirements.

The certificate can be downloaded here: TÜV Certificate: Mobile Electronics Engineering Trusted Process (0,87 MB)


Subject to change, status 2020-05-06 21:59:19