Cancel
OK

USAEnglish

Select your location

International

Synchronous servo motors - for compact drives IndraDrive Cs

MSM

  • Maximum torque MMax 0.95 ... 7.1 Nm
  • Maximum speed nMax 4,500 ... 5,000 rpm
  • Multi-turn absolute encoder
  • Highly dynamic
  • High power density

The maintenance-free motors MSM are available in five sizes up to a mechanical continuous power of 750 watt. The high power density with a short overall length and minimized flange dimensions allow their use in the most diverse applications. The motors in protection type IP54 are equipped with an absolute encoder and can be delivered with or without holding brakes. They are ideal for use with IndraDrive Cs control devices with 3 AC 230 V power supply.


Synchronous servo motor

MSM019

  • Maximum torque Mmax 0.95 Nm
  • Maximum speed nmax 5000 rpm
  • Multi-turn absolute encoder
  • Smooth shaft or keyway
  • Cable connection, M17 round plug

Synchronous servo motor

MSM031

  • Maximum torque Mmax 3.8 Nm
  • Maximum speed nmax 5000 rpm
  • Multi-turn absolute encoder
  • Highly dynamic
  • High power density

Synchronous servo motor

MSM041

  • Maximum torque Mmax 7.1 Nm
  • Maximum speed nmax 4500 rpm
  • Multi-turn absolute encoder
  • Highly dynamic
  • High power density


Subject to change, status 2022-02-07 14:05:42