You are here:

Embedded Controls

Additional information


    The wide range of scalable embedded control hardware flexibly extends centralized and decentralized automation topologies. The system can be integrated using the Sercos automation bus and other fieldbus and Ethernet-based protocols. Optional safety function/extension modules allow the simple expansion to SafeLogic control.


    Embedded Controls

    IndraControl L

    • Scalable performance and functionality
    • Standardized communications interfaces
    • Simple, flexible I/O integration
    • Optionally expandable with function modules (communication, technology, safety)
    • Protection type IP20

    Embedded Controls

    IndraControl XM

    • Scaled in the scope of performance and functions based on the latest chip technology
    • Robust design with extended temperature range
    • Simple, flexible I/O integration
    • Optionally expandable with extension modules (communication, safety)
    • Protection type IP20


      Subject to change, status 2018-01-04 10:13:02