You are here:

I/O

Additional information


    The modular, compact device design of the I/O systems from Rexroth provides you with maximum flexibility for cost-effective implementation of your custom machine concepts. The I/O modules have a robust design and mechanics, are easy to handle, have a fast reaction time and are quick to install – both in the control cabinet as well as in the field. Open communication standards allow you to perfectly integrate the I/O modules with maximum availability.


    IndraControl S20 (IP20)

    I/O system for the control cabinet

    • Compact, modular, and simple
    • Space-saving I/O technology for DIN rail mounting
    • Individually combinable modules
    • Innovative assembly and installation concept

      Inline (IP20)

      I/O system for the control cabinet

      • Compact, modular, and simple
      • Space-saving I/O technology for DIN rail mounting
      • Individually combinable modules
      • Innovative assembly and installation concept

        IndraControl S67 (IP67)

        I/O system for field installation

        • Robust and reliable
        • High protection type IP67 for harsh industrial environments
        • Intelligent voltage concept for selective power-off
        • Fast and perfect installation
        • Easy assembly

          Fieldline (IP67)

          I/O system for field installation

          • High protection type IP67 for harsh industrial environments
          • Intelligent voltage concept for selective power-off
          • Fast and perfect installation
          • Highly reliable operation under extreme ambient conditions
          • Compact design


            Subject to change, status 2018-01-04 10:10:06