Cancel
OK

You are here:

Servo Drives

Additional information


Cabinet-free drive technology

  • 0.4 kW ... 11 kW power range
  • 380 V ... 500 V mains connection voltage

Compact converter

  • 0.15 kW ... 110 kW power range
  • 3.3 A ... 350 A maximum current
  • 110 V ... 500 V direct power supply
  • High overload capacity
  • Compact design for single-axis applications

Modular converter

  • 1.1 kW ... 4 MW power range
  • 380 V ... 690 V mains connection voltage

Control units

  • Individual solutions for standard to high-end applications
  • Open interfaces for universal application
  • Integrated safety technology

Subject to change, status 2018-04-27 08:07:33