Cancel
OK

You are here:

IndraDrive ML

HMU05 - supply device/inverter

  • Universally usable as supply device or as single-axis inverter
  • 110 kW ... 4 MW power range
  • 380 V ... 690 V mains connection voltage
  • 540 V ... 1100 V DC line voltage
  • Rectifier and regeneration function (when used as supply unit)
Order


Subject to change, status 2020-07-30 10:23:38