You are here:

Industrial PC and operator panels

Additional information

    Manual operator panels

    IndraControl VCH, VH21

    • Flexible use thanks to the hot-plug principle
    • Safety functions for man and machine
    • Handles with integrated enabling and stop keys
    • Robust construction for use in industrial applications
    • Optimum ergonomics for reliable fatigue-free work

      Compact operator panels

      IndraControl VR21

      • Affordable base for operation and monitoring
      • Compact dimensions
      • Touchscreen operation
      • Easy project planning of the system visualization
      • Comprehensive visualization software

        Embedded PC

        IndraControl VEP

        • Compact device version for cabinet assembly
        • Robust device version in housing for assembly on a supporting arm
        • Hardware with no hard disk, no rotating media
        • Innovative multi-touch functions
        • Operation and visualization with the WinStudio software tool

          Box PCs


          • Industrial PCs for control cabinet installation
          • High-performance automation platform
          • Designed for tough industrial applications


            IndraControl VDP

            • IndraControl VDP displays, flat control unit for installation, either with keys or a touchscreen
            • IndraControl VDP terminals, robust control unit in housing for direct assembly on a supporting arm

              Machine control panels

              IndraControl VAM

              • Optimized operator design
              • Protection type IP54


                IndraControl VAK

                • Slide-out keyboard with integrated mouse
                • Foil keyboard with separate numeric block
                • Protection type IP65

                  Plug-in cards

                  Sercans III, VPB

                  • Sercos master interface
                  • Safety CPU for SafeLogic applications

                    Subject to change, status 2018-03-05 16:06:05