Cancel
OK

You are here:

Mobile operator panels

VCH, VH21

  • Flexible use thanks to the hot-plug principle
  • Safety functions for man and machine
  • Handles with integrated enabling and stop keys
  • Robust construction for use in industrial applications
  • Optimum ergonomics for reliable fatigue-free work

Additional information


    Operation, setup, configuration and diagnostics, VH2110 and VCH08 make it possible to perform all kinds of tasks from any location, all via Ethernet TCP/IP. When connecting and disconnecting, the "Stop" function is bypassed automatically and ensures trouble-free operation. Low weight and optimum design enable fatigue-free operation and high operating comfort.


    3.8" mobile operator panel

    VCH08

    • 3.8" mobile operator panel with foil keys
    • Flexible use thanks to the hot-plug principle
    • Handles with integrated enabling and stop keys
    • Robust construction for use in industrial applications
    • Optimum ergonomics for reliable fatigue-free work

    10" mobile operator panel

    VH2110

    • 10" mobile operator panel with touchscreen
    • Flexible use thanks to the hot-plug principle
    • Handles with integrated enabling and stop keys
    • Robust construction for use in industrial applications
    • Optimum ergonomics for reliable fatigue-free work


    Subject to change, status 2019-01-11 12:33:30