Cancel
OK

You are here:

Machine control panels

VAM

  • Optimized operator design
  • Protection type IP54

Additional information


    The easy-to-use VAM machine control panels enable optimum individual operating concepts for the machines. These additional components are precisely tailored to our Vxx devices and their industrial design ensures safe operation.


    Machine control panel for 12" devices

    VAM04

    • Machine control panel for individual requirements
    • Overall width 350 mm, suitable for 12” devices
    • Suitable for devices in the VDP16, VPP16 and VEP40 series

    Machine control panel for 15" devices

    VAM05

    • Machine control panel for individual requirements
    • Overall width 407 mm, suitable for 15” devices
    • Suitable for devices in the VDP40, VPP40 and VEP50 series

    Machine control panel for 12" devices

    VAM10

    • Machine control panel for individual requirements
    • Overall width 350 mm, suitable for 12” devices
    • Suitable for devices in the VDP16, VPP16 and VEP40 series

    Machine control panel for 15" devices

    VAM40

    • Machine control panel for individual requirements
    • Overall width 407 mm, suitable for 15” devices
    • Suitable for devices in the VDP40, VPP40 and VEP50 series

    Machine control panel for 12" devices

    VAM12

    • Machine control panel for individual requirements
    • Overall width 350 mm, suitable for 12” devices
    • Suitable for devices in the VDP16, VPP16 and VEP40 series

    Machine control panel for 15" devices

    VAM42

    • Machine control panel for individual requirements
    • Overall width 407 mm, suitable for 15” devices
    • Suitable for devices in the VDP40, VPP40 and VEP50 series

    Machine control panel for 15.6" devices

    VAM15

    • Machine control panel for individual requirements
    • Overall width 422 mm, suitable for 15.6” devices
    • Suitable for units in the VDP15, VPP15, VEP15, VRxx15 (horizontal) and DR0015 (horizontal) series

    Machine control panel for 21" devices

    VAM21

    • Machine control panel for individual requirements
    • Overall width 422 mm, suitable for 21” devices
    • Suitable for units in the VDP21, VEP21, VRxx21 (vertical) and DR0021 (vertical) series


    Subject to change, status 2019-01-11 12:33:37