Cancel
OK

You are here:

Motion Control


ctrlX MOTION

  • A hardware-independent motion system
  • Modular software system with the most modern app technology
  • Complete and open automation system
  • Cross-platform performance and openness

Motion control system MLC, based on embedded control CML

MLC – CML

  • Scalable performance and functionality
  • Easy functionality extension thanks to function modules
  • Rapid centralized or decentralized I/O integration
  • Up to 64 axes with synchronized and coordinated movements on one controller

Motion control system MLC, based on embedded control XM

MLC – XM

  • Sercos Onboard, PROFIBUS and Multi-Ethernet optional
  • Easy extension of functions with extension modules (communication, technology)
  • Simple I/O integration through direct connection of S20 I/O modules or by integrating decentralized I/O stations via different fieldbuses
  • Fast I/O real-time data processing in various operating modes (asynchronous, isochronous, cycle-synchronous)
  • PLC cycle times up to 250 µs

Motion Control system, based on drive system IndraDrive

MLD – IndraDrive

  • Certified safety technology
  • Drive-integrated Motion Control acc. to IEC 61131-3
  • Electronic synchronization of up to 10 servo-axes
  • Intuitive engineering thanks to the IndraWorks software framework
  • Optional technology and communication interfaces

Precision motion control system MPC, based on embedded control hardware YM

MPC – YM

  • Control platform with integrated drive amplifier and I / O
  • Up to 12 axes and 120 I/O in one control node
  • Up to 64 control nodes in one system
  • High-level language programming (C/C++/.Net)
  • Control with Linux operating system

    Flexible transport system FTS based on embedded control hardware YM

    FTS – YM

    • For transport and precise positioning
    • Individually scalable and flexibly adaptable
    • Control components plus intelligent software
    • High-level languages (C/C++/.Net) andPLC programming
    • Also suitable for vacuum applications


      Subject to change, status 2021-09-29 08:11:45