Cancel
OK

You are here:

Cabinet-free drive technology

  • 0.4 kW ... 11 kW power range
  • 380 V ... 500 V mains connection voltage

IndraDrive Mi is a modular, cabinet-free drive system consisting of motor-integrated and near-motor servo-drives as well as corresponding components for the common supply of power to the drives. It allows all electrical drive components to be integrated directly into the machine. Up to 30 IndraDrive Mi drives can be operated in a single drive string up to 200 m long.


IndraDrive Mi

KSM02 - motor-integrated servo drive

  • 0.4 kW ... 1.2 kW power range
  • 2.2 Nm ... 10.5 Nm continuous torque
  • 9.4 Nm ... 35 Nm maximum torque
  • 540 V ... 750 V DC line voltage
  • Protection type IP65

IndraDrive Mi

KMS02/03 - near-motor servo drive

  • 2.2 kW ... 11 kW power range
  • 6 A ... 22 A continuous current
  • 18 A ... 36 A maximum current
  • 540 V ... 750 V DC line voltage
  • Protection type IP65

IndraDrive Mi

KCU02 - control electronics

  • 18.8 kW power
  • Continuous current 25 A
  • 71 A maximum current
  • 540 V ... 750 V DC line voltage
  • Protection type IP20

IndraDrive Mi

KMV03 - decentralized supply module

  • 1.5 kW ... 7.5 kW power range
  • 380 V ... 500 V mains connection voltage
  • Protection type IP65
  • Rectifier and regeneration functions

IndraDrive Mi

KNK03 decentralized mains module

  • 1.5 kW ... 7.5 kW power range
  • 380 V ... 500 V mains connection voltage
  • Protection type IP65


Subject to change, status 2019-05-08 18:50:03