You are here:

Hydraulic cylinder, mill type

CDM1

  • Series M1
  • Component series 2X
  • Nominal pressure 160 bar
  • Piston Ø 25 … 200 mm
  • Piston rod Ø 14 … 140 mm
  • Stroke length up to 3000 mm

Additional information



Subject to change without notice, last update 2017-03-23 12:06:45